Siemens Xcelerator ist eine offene digitale Business Plattform, die es Kunden ermöglicht, ihre digitale Transformation zu beschleunigen: einfacher, schneller und skalierbar.
Eichsfelder Energie- und Wasserversorgungs GmbH (EEW for short) supplies around 43 million kilowatt hours of electricity per year to some 7,000 households and businesses throughout the Eichsfeld region. In addition, EEW supplies the Eichsfeld with regional water of excellent quality including the necessary drinking water treatment. EEW is the operating service provider for the drinking water and wastewater association Obere Hahle as well as for the municipality of Gleichen.
Solution overview:
Spectrum Power™ 5 Version 5.80
New project in implementation: 02.2023
Multi-commodity operations for electricity, water,
district heating
Fully virtualized, redundant and locally
separated multi-computer system
System
access via web client and zero client
Service
contract for system service, IT security and patch management with remote
access
Telecontrol protocol:
IEC 60870-5-104
System scope:
Total data points ~ 15,000
Remotely reported data points ~ 12,000
Commands ~ 200
Power stations ~ 400
Water stations ~100
SCADA functions:
Electrical grid topology
Temporary network element (TNE)
Switching sequence management
Switching programs
Automatic reporting functions
Wireless alarming via e-mail
Higher level functions:
Leakage monitoring in the pipeline network
Optional in planning SIEM (Security Information and Event Management System)
Advanced Redispatch 2.0 modules with
PSS@SINCAL
Reliable
grid monitoring and control through the use of studies
Operator
support/guidance in critical grid
situations through grid analysis functions
Efficient
grid operation through better planning based on forecasts
Reduction
in downtimes/re-supply times through the use of troubleshooting functions
Improved
energy management by avoiding peak loads
Comprehensive
coverage of regulatory market requirements
Increased
IT security
Verwandte Links
Bitte beachten Sie, dass einige der Links möglicherweise nur im Intranet verfügbar sind.
Kontaktieren Sie unseren Vertrieb für weitere Informationen und um direkt zu besprechen, wie unsere Produkte und Lösungen Ihnen helfen können, Ihr Problem am besten zu lösen.