Siemens Xcelerator ist eine offene digitale Business Plattform, die es Kunden ermöglicht, ihre digitale Transformation zu beschleunigen: einfacher, schneller und skalierbar.
Supply of 6,100 Norderneyers and in the high season more than 50,000 guests on the island.
Electricity network with 34 km medium-voltage and 83 km low-voltage network.
Gas network with 1 km of high-pressure and 81 km of medium-pressure pipelines.
8.7 km long district heating network and heating centers equipped with combined heat and power plants.
Solution overview
Spectrum Power™ 5 Version 5.75
Upgrade
project, start of operations:
Q3.2023
Multi-commodity operations for electricity, gas, water
and district heating
Fully
virtualized, redundant multi-computer system distributed across three locations
System
access via web client and zero client
Service
contract for system service, IT security and patch management with remote access
Telecontrol protocol
IEC 60870-5-104
System scope
Total data points ~ 2,500
Remotely reported data points ~ 1,700
Power stations MS ~ 5
Secondary substations ~ 50
Water stations ~3
Gas stations ~ 4
SCADA functions
Electrical
grid topology
Automatic
switching programs
Wireless
alarming via e-mail
Reliable
grid monitoring and control through the use of studies
Efficient
grid operation through better planning based on forecasts
Reduction
of workload for
operators
Operator
support/guidance in critical grid
situations through grid analysis functions
Reduction
in downtimes/re-supply times through the use of troubleshooting functions
Comprehensive
coverage of regulatory market requirements
Increased
IT security
Verwandte Links
Bitte beachten Sie, dass einige der Links möglicherweise nur im Intranet verfügbar sind.
Kontaktieren Sie unseren Vertrieb für weitere Informationen und um direkt zu besprechen, wie unsere Produkte und Lösungen Ihnen helfen können, Ihr Problem am besten zu lösen.