Siemens Xcelerator ist eine offene digitale Business Plattform, die es Kunden ermöglicht, ihre digitale Transformation zu beschleunigen: einfacher, schneller und skalierbar.
The energy supplier EnergieSüdwest Netz GmbH had the goal of migrating its network control system to be able to monitor its networks without jeopardizing the security of its operating and supply area, as well as relocating the requirements of the ISMS (Information Security Management System).
Solution overview:
Spectrum Power 5 Version 5.50
Upgrade project, start of operation: 12.2021
Multi-commodity operations for electricity, gas and water
Virtualized,
redundant and locally separated multi-computer system
System
access via web client and zero client
Service
contract for system service, IT security and patch management with remote access
Import interface for weather data in CSV format
Telecontrol protocol:
IEC 60870-5-104
System scope:
Total
data points ~ 20,000
Remotely reported data points ~ 12,000
Commands ~ 200
Substation ~ 400
Gas/water stations ~ 100
SCADA functions:
Electrical
grid and pipe-bound media topology
Temporary network element (TNE)
Switching sequence management/switching programs
Automatic switching programs
Wireless alarming via e-mail
Advanced functions:
Load forecasting
Load management electricity (LME)
Advanced Redispatch 2.0/EEG Manager
with PSS@SINCAL
Reliable
grid monitoring and control through the use of studies
Efficient
grid operation through better planning based on forecasts
Reduction
of workload for operators
Operator support/guidance
in critical grid situations through grid analysis functions
Reduction in downtimes/re-supply times
through the use of troubleshooting functions
Comprehensive
coverage of regulatory market requirements
Verwandte Links
Bitte beachten Sie, dass einige der Links möglicherweise nur im Intranet verfügbar sind.
Kontaktieren Sie unseren Vertrieb für weitere Informationen und um direkt zu besprechen, wie unsere Produkte und Lösungen Ihnen helfen können, Ihr Problem am besten zu lösen.