When bidding for international projects, a short time-to-market or time-to-profit is a key competitive advantage. Energy-efficient operation of the plants, however, is still required.
Integrated engineering of automation and drive systems in the TIA Portal results in time savings of up to 30%. Drive technology achieves energy savings of up to 10%.
Used Products:
S7-1500
Comfort Panels
TIA Portal
SINAMICS G120 built-in units
SIMOGEAR geared motors
PROFINET
"The entire drive system can be configured from a single source - I estimate that alone saves about 30% of the time."
Dr. Gruhler, Biogest International
TIA Portal, the shared engineering platform for control and drive technology (Integrated Drive System) enables engineering and diagnostics time to be cut by up to 30%.
SIMOGEAR motors of energy-efficiency class IE3 enable up to 10% of energy to be saved - while maintaining a high level of efficiency.
SINAMICS converters also contribute to energy savings, as they have an Eco and Sleep mode. Precise regulation also enables the process control to be optimized so that further resources can be saved.
The integrated communication from controller to motor supports remote access during commissioning, operation and maintenance - saving travel time and costs in international business projects.
Planning and construction of biological water wastewater treatment plants for use in residential and industrial sectors.
Related Links
Please note that some of the links may be only available in Intranet.
YouTube: Up to 30 percent faster engineering of drive systems