The market sometimes considers electronic solutions less efficient. The reasons are some concerns that in case of a problem, it will take too long to fix it. Therefore electronics solutions have to offer maximum reliability and flexibility.
The Automation of the wrapping machine M254 is solution based on SIMOTION D425, SINAMICS S120 and SIMOTICS motors. Completed is this combination by a fail-safe SIMATIC S7-1200 which monitors all E-STOP devices and the protective doors in each segment.
Used Products:
SIMOTION D - Drive-based
S7-1200
SIMATIC HMI Comfort Panels INOX
SINAMICS G120 built-in units
SINAMICS S120 built-in units
SITOP power supplies
SIMOTICS GP General Purpose motors
SITOP smart
„Thanks to the SIMATIC S7-1200 we can easily identify what is the currently happening in each segment and step in, if necessary.“
Gianluca Marzaroli, CEO, M.C.M.
Shorter maintanance times because no calibration is required after a part was exchanged
Standstill times are reduced to a
minimum due to the detailed and
productive diagnostic information
20% time savings for planing the
wiring and the wiring implementation
due the integration of the safety
function in PLC
M.C.M. (Macchine Confezionatrici Marzaroli) is global manufacturer of flow pack wrapping machines and filling machines and has gotten an experience of over 40 years.
The Flow-Pack wrapping machine M254 is distinguished by its
performance, reliability and flexibility thanks to SIMOTION D425 and SIMATIC
S7-1200. The M254 is used for example to wrap e.g. ice cream or snacks.
Verwandte Links
Bitte beachten Sie, dass einige der Links möglicherweise nur im Intranet verfügbar sind.
Kontakt
Kontaktieren Sie unseren Vertrieb für weitere Informationen und um direkt zu besprechen, wie unsere Produkte und Lösungen Ihnen helfen können, Ihr Problem am besten zu lösen.